IESNA:LM-63-2002
[TEST]P956042
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67058
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7346.3 8023.8 8760.7 9543.4 10220.8 10788.4 11218.6 11470.4 11511.6 11388
11259.8 11250.7 11328.5 11497.8 11896 12889.3 15356.4 19059.3 22359.4 24895.2
26845.1 28685.1 30346.6 31907.4 32955.6 31445.1 25453.6 17805.2 12312.6 8280.1
3492.4 1107.7 526.4 228.9 73.2 0 0
7346.3 8037.5 8815.6 9570.8 10252.8 10820.4 11278.1 11529.9 11566.5 11456.6
11314.7 11310.2 11369.7 11543.6 11951 12729.1 14852.9 18464.3 22144.3 24771.6
26799.3 28840.7 30401.5 31930.3 33060.8 32085.9 26538.4 18949.5 12903 8586.8
3716.7 1203.8 613.3 270.1 96.1 0 0
7346.3 8028.3 8783.6 9511.3 10161.3 10701.4 11117.9 11378.8 11406.3 11310.2
11204.9 11186.6 11250.7 11424.6 11813.7 12541.4 14267 17521.4 21183.1 24030.1
26135.6 28350.9 30451.9 32378.9 34008.3 34475.2 30740.2 23920.3 16139.1 10481.7
4851.8 1913.3 1075.6 595 274.6 91.5 0
7346.3 7973.4 8673.7 9369.5 9955.3 10454.2 10852.5 11058.4 11127.1 11085.9
11008.1 10998.9 11053.8 11136.2 11365.1 11827.4 12614.7 14427.2 17521.4 21073.3
24231.5 27165.5 30158.9 32978.5 35674.4 37779.9 39203.4 39317.8 36855.3 29238.9
16432 5881.7 2361.8 1263.3 581.3 132.7 0
7346.3 7881.9 8499.8 9136 9689.9 10161.3 10536.6 10788.4 10902.8 10930.3
10925.7 10953.2 11031 11104.2 11250.7 11584.8 12170.7 13054.1 14706.4 17498.5
21146.5 25041.7 28959.7 33038 36402.2 39578.7 42695.8 46179 48893.3 46897.6
37102.5 20437 8042.1 3597.7 1519.6 155.6 0
7346.3 7831.5 8376.2 8925.5 9429 9891.2 10266.6 10559.5 10719.7 10834.1
10916.5 11049.3 11250.7 11410.9 11561.9 11799.9 12308 13122.7 14367.7 15891.9
18139.3 21082.4 24432.9 28030.5 31742.6 35857.5 40453 45849.4 53282.8 57699.7
52788.4 39679.4 21581.3 7698.8 1913.3 109.9 0
7346.3 7804.1 8339.6 8893.4 9383.2 9845.5 10243.7 10532.1 10706 10815.8
10930.3 11063 11255.2 11424.6 11603.1 11868.6 12362.9 13163.9 14418.1 16033.8
18189.6 21073.3 24345.9 27870.3 31655.7 35816.3 40512.5 46192.7 53273.6 57434.2
52069.8 38919.6 21476 7854.4 1890.4 123.6 0
7346.3 7712.5 8151.9 8632.5 9094.8 9543.4 9946.2 10284.9 10527.5 10715.1
10912 11150 11410.9 11630.6 11845.7 12152.4 12646.7 13411.1 14546.2 16093.3
18061.5 20469.1 23357.3 26684.9 30447.3 34681.2 39304.1 44297.8 50431.2 55118.2
48710.2 30419.8 13800.1 4696.2 1116.8 96.1 0
7346.3 7653 7982.6 8362.5 8774.4 9190.9 9602.9 9964.5 10294 10582.4
10884.5 11172.9 11447.5 11690.1 11964.7 12362.9 12935.1 13818.5 15145.8 16958.4
19356.8 22217.5 25536 29161.1 32850.3 36731.7 40718.4 44952.3 49163.3 50582.2
44943.2 30122.3 12957.9 3886 1565.4 434.8 0
7346.3 7547.7 7785.8 8060.4 8403.7 8779 9145.2 9525.1 9872.9 10225.4
10582.4 10907.4 11182 11474.9 11786.2 12156.9 12733.7 13658.3 15086.3 17168.9
19878.6 23004.8 26350.7 29742.4 33120.4 36512 40004.4 43350.3 44874.5 41968
33047.1 16578.5 4476.5 1698.1 924.6 256.3 0
7346.3 7437.9 7556.9 7749.1 8005.5 8284.7 8618.8 8943.8 9296.2 9625.8
10010.3 10381 10747.2 11131.7 11529.9 12005.9 12660.4 13676.6 15205.3 17489.3
20487.4 24043.8 27476.7 30433.6 32992.2 35413.5 37381.7 37848.6 35468.4 28978
18079.8 6609.4 1327.4 407.4 141.9 50.3 0
7346.3 7383 7433.3 7579.8 7790.3 8023.8 8303 8591.3 8902.6 9236.7
9593.7 9959.9 10362.7 10774.6 11232.4 11781.6 12500.2 13557.6 15040.6 17072.8
19796.2 22954.5 25851.8 27655.2 28483.7 28634.7 28021.4 26080.7 22524.2 17269.6
10165.9 3460.3 787.3 224.3 64.1 27.5 0
7346.3 7309.7 7314.3 7392.1 7534 7707.9 7918.5 8142.8 8367.1 8577.6
8811 9026.2 9277.9 9520.5 9786 10106.4 10577.8 11319.3 12491.1 14198.4
16390.8 18615.3 20148.7 20363.8 19137.1 16857.7 13598.8 9548 5442.2 2490
1066.5 402.8 151 59.5 27.5 4.6 0
7346.3 7181.6 7085.4 7030.5 6984.8 6902.4 6760.5 6536.2 6238.7 5886.2
5483.4 5057.8 4632.1 4252.2 3959.2 3744.1 3588.5 3529 3835.7 4545.1
5332.4 5977.8 5941.2 4897.6 3432.9 2288.6 1583.7 1103.1 736.9 457.7
288.4 183.1 91.5 36.6 9.2 0 0
7346.3 7062.6 6842.9 6568.2 6174.6 5684.8 5108.1 4462.7 3776.2 3103.3
2613.6 2357.2 2302.3 2325.2 2403 2471.7 2526.6 2531.2 2471.7 2348.1
2210.8 2073.5 1927 1766.8 1556.2 1295.3 1011.6 727.8 544.7 398.2
256.3 151 59.5 22.9 9.2 0 0
7346.3 6957.3 6563.7 6037.3 5314.1 4522.2 3693.8 2961.4 2540.3 2398.4
2325.2 2261.1 2210.8 2160.4 2133 2114.6 2091.8 2041.4 1931.6 1771.4
1611.2 1451 1295.3 1116.8 938.3 782.7 668.3 567.6 448.6 306.7
155.6 77.8 36.6 13.7 0 0 0
7346.3 6852 6298.2 5456 4522.2 3574.8 2828.7 2544.9 2462.5 2393.9
2325.2 2256.5 2187.9 2119.2 2018.5 1904.1 1771.4 1615.7 1446.4 1281.6
1126 988.7 878.8 791.8 709.5 631.6 549.3 434.8 297.5 201.4
132.7 73.2 32 13.7 0 0 0
7346.3 6787.9 6032.7 5048.6 3940.9 3007.2 2627.3 2549.5 2476.2 2398.4
2334.4 2256.5 2174.2 2073.5 1945.3 1785.1 1611.2 1432.7 1245 1061.9
910.9 814.7 746.1 682 613.3 544.7 466.9 370.8 292.9 233.4
169.4 109.9 36.6 4.6 0 0 0
7346.3 6696.4 5776.4 4609.2 3464.9 2787.5 2636.4 2563.2 2490 2412.2
2343.5 2270.3 2183.3 2064.3 1904.1 1734.7 1528.8 1322.8 1098.5 938.3
833 769 718.6 663.7 604.2 531 439.4 361.6 302.1 238
173.9 109.9 32 0 0 0 0
7346.3 6687.2 5694 4439.8 3281.8 2760 2663.9 2586.1 2508.3 2435.1
2361.8 2279.4 2192.5 2064.3 1908.7 1702.7 1469.3 1235.8 1043.6 897.1
805.6 746.1 691.2 631.6 563 476 379.9 315.8 256.3 196.8
132.7 73.2 18.3 0 0 0 0
7346.3 6687.2 5634.5 4348.3 3204 2760 2682.2 2604.4 2517.4 2435.1
2361.8 2284 2197 2082.6 1936.1 1734.7 1487.6 1240.4 1029.9 874.2
782.7 727.8 672.8 608.8 531 421.1 325 270.1 219.7 164.8
105.3 41.2 4.6 0 0 0 0
7346.3 6710.1 5662 4362 3204 2760 2682.2 2604.4 2522 2444.2
2366.4 2288.6 2206.2 2096.3 1949.9 1725.6 1478.4 1222.1 1011.6 860.5
778.1 723.2 663.7 604.2 521.8 393.6 306.7 256.3 201.4 146.5
91.5 32 0 0 0 0 0
